Simply shift the lever and the workpiece is clamped: The new cam screws with clamping lever from norelem are ideal for tool-free clamping in e.g. assembly and laser processes with frequent workpiece changes. They are versatile and intuitive to use - no torque wrench or hex key - directly on the clamping device. norelem now has two different versions with different sizes and clamping forces in its range.
Cam screws with integrated clamping lever offer many advantages, especially in assembly work where clamping and unclamping occurs frequently. The lever not only enables many elements to be clamped in seconds, but the positioning of the grip can be flexibly rotated through 360 degrees and can be adjusted so that there are no interfering contour while clamping. Cam screws can also be used for cost-effective multi-clamping tasks.
The use of several cam screws with clamping levers enables clamping pallets to be set up with several workpieces at the same time or complex fixtures equipped before they are mounted the machine, saving on set-up times.